Image of 930-420R1R0 VoIP Plant Paging/Intercom Station
Image of 930-420R1R0 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

930-420R1R0

SP2 Remote Handset/Speaker Amplifier Station,100-240 VAC, UL Safe area, Ethernet cable connection, 70/100V speaker output, RTU output, Orange finish

Product details

General

Catalog Number

930-420R1R0

Connectivity Options

VoIP, Ethernet with RTU

Series

SP2

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Type

Ethernet with RTU

Weather Rating

NEMA Type 12

Electrical Ratings

Input Voltage

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area