Image of 930-4B0B100 VoIP Plant Paging/Intercom Station
Image of 930-4B0B100 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

930-4B0B100

SP2 Remote Handset/Speaker Amplifier Station, 100-240 VAC, CE, Fiber connection/control, 8-ohm speaker output with SmartVolume, RTU output, Orange finish.**Fiber optic stations require a suitable SFP module. Contact GAI-TRONICS for more information.

Product details

General

Catalog Number

930-4B0B100

CE Compliant

CE

Color

Orange

Connectivity Options

Fiber with RTU

Material

Steel

Output Level Speaker

8 ohm

Power

30 Watt

Series

SP2

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34

Height

12.5 in

Weight

6 lb

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

CE Compliant

CE