Image of 232-02-0013-001 VR Help Point (GSM), 3 button, CE Marked
Image of 232-02-0013-001 VR Help Point (GSM), 3 button, CE Marked

VR Help Point (GSM), 3 button, CE Marked

Brand:

Austdac

Catalog ID:

232-02-0013-001

VR Help Point (GSM), grey, 3 button, hands-free (faceplate only), CE Marked

  • Fully Integrated GSM-Based
  • Ideal for Remote Locations Where Power is Not Available
  • Vandal Resistant
  • Self-monitoring and Reporting

Product details

General

Catalog Number

232-02-0013-001

CE Compliant

Yes

Color

Gray

Connectivity Options

GSM

Mount location

Surface-Mount & Flush-Mount

Type

Three-Button

Certifications And Compliance

CE Compliant

Yes

Resources and downloads

Specifications