Image of B-1500 B-1500 Battery Backup Power
Image of B-1500 B-1500 Battery Backup Power

B-1500 Battery Backup Power

Brand: Beckwith Electric

Catalog ID: B-1500

The Battery Backup option provides backup power to the M-6280A Digital Capacitor Bank Control, and radio (if equipped).

  • CYCLON® Battery BC Single Cell
  • Model Number: 0850-0108
  • Voltage: 12.0 V dc
  • Capacity: 8.0 Ah
  • The optional battery cell pack is shipped lose with the M-2980A cabinet.

General

Application

Capacitor Bank Controls

Catalog Number

B-1500

Dimensions

Weight

5 lb