MY LISTS
BECKWITH ELECTRIC

Innovated protective functions

The protection of generators over the past fifty years has evolved from discrete or single function electromechanical relays to static (electronic) single function protection relays and finally to multifunctional digital protection systems. Beckwith Electric began developing and manufacturing protection solutions during the static protection era. Through cooperative efforts with the Gas Research Institute, Beckwith developed the multifunctional digital relay. Beckwith's Pride Relays used for interconnection of distributed generation contained functions used to protect generators and launched Beckwith into the generator protection industry. The industry's application of multifunction generator protection relays, combined with recent developments in providing more sophisticated and innovative protection functions required for utility-sized generators, has lead Beckwith to the forefront of modern generator protection systems.

Leader in the forefront of modern generator protection systems
Field ground fault detection using an injection approach
Input monitoring capability and integral graphic commissioning

Digital Relay Features

Commissioning multifunction digital relays and motor bus transfer controls offers some unique challenges to the user. Multifunction relays have protective functions that interact with each other, making testing more complicated. They can also be programmed to do control logic, which must be verified. In addition, digital relays can have multiple setting groups that may be switched to address varying system conditions. This flexibility increases the commissioning complexity. Beckwith relays have significant input monitoring capability and integral graphic commissioning tools that greatly assist the user in determining whether these relays are set properly and are properly connected to their CT and VT inputs. This reduces commissioning time and helps to verify that the relay is functioning properly.

Oscillography and event recording
Multiple Setting Groups
Multiple Output & Input Contacts
Metering
Monitoring
Communications
Self-Monitoring and Diagnostics
Programmable Logic

Explore our product categories

Beckwith's in-depth knowledge of power systems and the application of protection systems allow the Customer Technical Support team to rapidly and efficiently assist a client with the selection and use of the proper element, product or engineered system to provide the right solution now and in the future.

Learn more about our products

We constantly learn and evolve from Standards participation, input from clients and our vast number of installations - 1000's of units worldwide. For additional company or product information, please browse our website or contact us at (727) 544-2326.