Image of B-1612 B-1612 Adapter

B-1612 Adapter

Brand: Beckwith Electric

Catalog ID: B-1612

Universal, ABB, SEL B-1612: 19″ 3U Rack adapter for Horizontal installation of M-7651A. B-1612-01: w/one test block cutout Horizontal

  • Universal, ABB, SEL
  • B-1612: 19″ 3U Rack adapter for Horizontal installation of M-7651A.
  • B-1612-01: w/one test block cutout Horizontal

General

Application

Distribution Protection

Catalog Number

B-1612

Dimensions

Height

5.2 in

Weight

.5 lb

Width

10.6 in