Image of B-1685 B-1685 Adapter

B-1685 Adapter

Brand: Beckwith Electric

Catalog ID: B-1685

Universal 19″ 3U Rack adapter for Horizontal installation of Two M-7651A’s.

Universal 19″ 3U Rack adapter for Horizontal installation of Two M-7651A’s

General

Application

Distribution Protection

Catalog Number

B-1685

Dimensions

Depth

.59 in

Height

5.2 in

Weight

.5 lb

Width

2.25 in