Image of M-2293 B-2293 Adapter Kit
Image of M-2293 B-2293 Adapter Kit
Image of M-2293 B-2293 Adapter Kit
Image of M-2293 B-2293 Adapter Kit
+1
Image of M-2293 B-2293 Adapter Kit
New

B-2293 Adapter Kit

Brand: Beckwith Electric

Catalog ID: M-2293

Adapts M-6200A Digital Voltage Regulator Control to directly replace specific General Electric regulator controls. The hardware kits provide the means to install the M-6200A in the existing cabinets. The hardware kits are available factory installed or separately for field installation.

  • Straight-Through Harness
    SM-1, SM-2 (Beckwith Electric B-2293-G1)
    SM-3 (Beckwith Electric B-2293-G2
  • Quick-Disconnect Complete Harness
    SM-1, SM-2 (Beckwith Electric B-2293-G3)
    SM-3 (Beckwith Electric B-2293-G4)
  • Complete GE-2011 Harness
    GE-2011 (Beckwith Electric B-2293-G5)

General

Catalog Number

M-2293

Dimensions

Depth

4.185 in

Height

15 in

Weight

2.44 lb

Width

9.25 in