Capacitor Bank Discharge Tool

Capacitor Bank Discharge Tool

Brand: Beckwith Electric

Catalog ID: M-2017

M-2017 Tool Safely Discharges Capacitor Voltage in 2 Minutes

The M-2017 capacitor bank discharge tool is designed to reduce the voltage of capacitors to a secure level using a controlled discharge method, completing the process within just 2 minutes. This discharge tool is equipped with an LED indicator that provides real-time status updates to ensure safe operation, signaling to the user when the capacitors have reached a safe level for handling. For enhanced safety, the M-2017 features an advanced protection mechanism that activates when 24V is detected in the main unit. This capacitor discharge tool prevents any discharge of the capacitors, maintaining stability and safety regardless of actions taken by the technician. This makes the M-2017 an essential discharge tool for technicians working in environments where capacitor handling is frequent, providing both efficiency and peace of mind in operations.

  • Safely discharges M-2979 cabinet capacitors
  • Dual-channel, 53V-250V voltage range
  • Operates at -40ºC to +60ºC.

The M-2017 capacitor bank discharge tool features an advanced safety mechanism that prevents unintended discharges, ensuring technician safety with a visual LED indicator for real-time status updates.

General

Application

Capacitor Bank Controls

Catalog Number

M-2017

Dimensions

Depth

1.3 in

Height

6.3 in

Weight

1 lb

Width

3.5 in