Image of M-0001 M-0001 Battery Transient Suppressor

M-0001 Battery Transient Suppressor

Brand: Beckwith Electric

Catalog ID: M-0001

Protect Against Lightning and Switching Transients and Avoid Costly Service Interruption and Equipment Damage

  • The M-0001 Battery Transient Suppressor provides:
  • Reliable operation with expanded capabilities
  • Will not induce accidental circuit breaker tripping
  • Zener diodes precisely limit the voltage to prevent reverse flow of battery current as soon as the transient is over
  • Can be used on 24, 48, or 125 V batteries

General

Application

LTC Transformer Controls

Catalog Number

M-0001

UPC

096359799481

Dimensions

Depth

1 in

Height

2.133 in

Weight

1 lb

Width

4 in