Image of M-0067E M-0067E Tapchanger Control
Image of M-0067E M-0067E Tapchanger Control

M-0067E Tapchanger Control

Brand: Beckwith Electric

Catalog ID: M-0067E

General Purpose LTC Transformer Control or Replaces Westinghouse SVC and SVR Controls.

  • Adaptable to any LTC Transformer — old or new
  • Meets ANSI Class 1 (1%) Accuracy Requirement
  • Now in Use by Leading Manufacturers as Standard Equipment

General

Application

LTC Transformer Controls

Catalog Number

M-0067E

Dimensions

Depth

3.06 in

Height

16.5 in

Weight

6 lb

Width

6.38 in