Image of M-0115A M-0115A Parallel Balancing Module

M-0115A Parallel Balancing Module

Brand: Beckwith Electric

Catalog ID: M-0115A

The M-0115A Parallel Balancing Module is required to parallel an LTC transformer or regulator using the circulating current method or the DVAR™ 1 method. Through the use of a circulating current sensitivity dial, the M-0115A avoids the problems of hunting (caused by too much sensitivity) or permitting the transformers to be several steps apart (caused by too little sensitivity).

  • Provides the minimum components required to parallel an LTC transformer or regulator using the circulating current method, with a minimum of wires used for interconnection.
  • A circulating current sensitivity dial avoids the problems of hunting or permitting the transformers to be several steps apart.

General

Application

Distribution Protection

Catalog Number

M-0115A

UPC

096359762768

Dimensions

Depth

4.47 in

Height

10 in

Weight

6 lb

Width

6.38 in