Image of M-0121 M-0121 and M0169A Auxiliary Current Transformer Units

M-0121 and M0169A Auxiliary Current Transformer Units

Brand: Beckwith Electric

Catalog ID: M-0121

Auxiliary Current Transformer Units M‑0121 M‑0169A

  • M-0121: For use with Beckwith Electric Tapchanger Controls when there is no additional burden present.
  • M-0169A: For use in higher burden current circuits, such as are found in paralleling schemes. Output is protected against overvoltage.

General

Application

LTC Transformer Controls

Catalog Number

M-0121

UPC

096359843887

Dimensions

Depth

2.625 in

Height

3 in

Weight

1 lb

Width

5.5 in