Image of M-0124 M-0124 Surface Mounting Adapter

M-0124 Surface Mounting Adapter

Brand: Beckwith Electric

Catalog ID: M-0124

Permits mounting Beckwith Electric M-0067E, M-0115A, M-0127A and M-0170A controls on a flat surface.

Permits mounting Beckwith Electric M-0067E, M-0115A, M-0127A and M-0170A controls on a flat surface.

General

Application

LTC Transformer Controls

Catalog Number

M-0124

UPC

096359848974

Dimensions

Length

6.38 in

Weight

1 lb

Width

2 in