Image of M-0127A M-0127A and M-0170A AC Current Relays
Image of M-0127A M-0127A and M-0170A AC Current Relays
Buy America(n) Qualified

M-0127A and M-0170A AC Current Relays

Brand: Beckwith Electric

Catalog ID: M-0127A

The M-0127A AC Current Relay guards against excessive circulating current using the circulationg current method or the ∆VAR® 1 method. The M-0127A can be used in other current- and voltage-sensing applications. Its adjustment range is 0.01 to 0.1 A.

  • M–0127A intended for use in 0.2 A circulating current circuit of paralleled LTC transformers to guard against damaging excessive circulating current
  • M–0170A prevents damage to LTC transformer’s switching mechanism under excessive loads
  • Available in:
  • M–0127A: 0.01 to 0.1 Amps
  • M–0170A: 0.2 to 0.4 Amps
  • Both relays can be used in other current and voltage-sensing applications.

General

Application

Distribution Protection

Catalog Number

M-0127A

Product Type

Accessories

UPC

096359805090

Dimensions

Depth

4.38 in

Height

7.25 in

Weight

1.4 lb

Width

6.38 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)