Image of M-0362 M-0362 Voltage Isolation Transformer

M-0362 Voltage Isolation Transformer

Brand: Beckwith Electric

Catalog ID: M-0362

Voltage Isolation Transformer for M‑2001 Series Digital Tapchanger Control

  • Terminals are brass studs No. 10–32 with one lockwasher, flatwasher, and regular nut
  • The core and coil assembly is encased in a themoplastic shell and filled with resin
  • It is desirable to use a 1.6 amp fuse in the secondary to protect the transformer
  • A circle diagram for the estimation of the errors for other than rated burdens is provided
  • Each transformer includes two plastic terminal covers
  • Approximate weight: 7.75 lbs

General

Application

LTC Transformer Controls

Catalog Number

M-0362

UPC

096359850489

Dimensions

Depth

3.46 in

Height

5 in

Weight

7.75 lb

Width

6 in