Image of M-2001D M-2001D Digital Tapchanger Control
Image of M-2001D M-2001D Digital Tapchanger Control
play
Beckwith Electric M-2001D versus M-2001C

M-2001D Digital Tapchanger Control

Brand: Beckwith Electric

Catalog ID: M-2001D

The M-2001 Tapchanger Control line features an innovative concept in new transformer or regulator applications, or control replacements by using a universal tapchanger control with interchangeable adapter panels. The replacement panels are sized to correspond to the original manufacturer’s controls, use the same mountings, and include wire harnesses that match the existing connections – all for easy replacement. The M-2001D is an updated version of the earlier M-2001 line. It is an LTC transformer, substation regulator, and line regulator control that provides reliable operation with expanded capabilities, such as expanded communication options and improved UI with programmable alarm LEDs and additional pushbuttons, including a Wake button that can be programmed to scroll specific display screens, e.g., for lineman use.

  • Modbus, DNP3, and IEC 61850 communication.
  • Optional 10/100BaseT Ethernet with up to 8 simultaneous sessions (up to 5 sessions can use DNP) and expanded Baud rate up to 115000 bps.
  • Optional Fiber Optic Ethernet.
  • Front USB port for quick programming in the field.
  • RS232, RS485 and Fiber serial ports.
  • SmartFlash SD card for loading, saving settings, data logging, and quick firmware update.
  • Smart reverse power detection/operation with VT configuration for source and load sides.
  • Demand metering/Datalogging with date/time stamp (Single/Three Phase)
  • LDC with R & X or Z compensation.
  • Sequence of events (SOE) recording.
  • Source PT voltage input.
  • Harmonic analysis.
  • CBEMA monitoring.
  • Cyber Security – Comprehensive cyber security tools to implement NERC CIP requirements, including IPsec and RADIUS server security.
  • VAr Bias for downstream coordination with capacitor controls.
  • Tap position knowledge by four KeepTrack™ methods.
  • Transformer paralleling by circulating current, Peer to Peer Master/Follower, Peer to Peer ∆VAR® circuitry, or legacy ∆VAR® methods.
  • LCD display (rated 20 to +70 degrees Celsius) or Vacuum Fluorescent display optionally available (rated 40 to +80 degrees Celsius).
  • Optional control power backup input for Fiber Optic communication loop through.

General

Application

LTC Transformer Controls

Catalog Number

M-2001D

Dimensions

Depth

3.13 in

Height

8.5 in

Weight

3.69 lb

Width

5.81 in