Image of M-2025B M-2025B Current Loop Interface Module

M-2025B Current Loop Interface Module

Brand: Beckwith Electric

Catalog ID: M-2025B

Current-to-Voltage Analog Converter used with the M‑2001 Series Digital Tapchanger Controls and earlier models to provide positive tap position knowledgeThe M‑2025B Current Loop Interface Module is a current-to-voltage analog converter that is used with a suitable analog position-to-current transducer and the M‑2001 series of Digital Tapchanger Controls to provide positive tap position knowledge of an LTC transformer or regulator. Components required to configure the M-2025B and interface with the M-2001 are included.

  • Connects easily to the M‑2001 Series Digital Tapchanger Control using a 6-pin connector
  • Provides a 6-position terminal block for easy connections
  • Enclosed components permit user to select one of four current range configurations
  • Small size permits mounting on any flat surface at least 4–5/8″ wide and 2–5/8″ high

General

Application

LTC Transformer Controls

Catalog Number

M-2025B

UPC

096359832850

Dimensions

Depth

1.13 in

Height

2.63 in

Weight

1 lb

Width

4.63 in