Image of M-2026 M-2026 AC to DC Backup Power Supply

M-2026 AC to DC Backup Power Supply

Brand: Beckwith Electric

Catalog ID: M-2026

Maintains the M-2001C or M-6200 energized during power outages to maintain the continuity of the communications loop

  • Maintains the M-2001C or M-6200 energized during power outages to maintain the continuity of the communications loop
  • Accepts AC or DC power input (50 or 60 Hz) from station auxiliary supply over the following ranges: 21 to 32 V 42 to 60 V 105 to 145 V
  • Fuse protected and transient suppressed, input and output
  • Substation hardened -40° C to +85° C
  • Conformal coated
  • Includes 6 foot output cable and adapters for M-2001C and M-6200 controls

General

Application

Distribution Protection

Catalog Number

M-2026

UPC

096359766698

Dimensions

Dimensions

12 in x 4.10 in x 2.38 in

Height

2.38 in

Length

12 in

Weight

3 lb

Width

4.1 in