Image of M-2027 M-2027 AC to DC Backup Power Supply

M-2027 AC to DC Backup Power Supply

Brand: Beckwith Electric

Catalog ID: M-2027

Maintains the M-2001C or M-6200 energized during power outages to maintain the continuity of the communications loop

  • Maintains the M-2001C or M-6200 energized during power outages to maintain the continuity of the communications loop
  • Accepts power input from station auxilary supply over a range of 105 V ac to 140 V ac (50 or 60 Hz)
  • Fuse protected and transient suppressed, input and output
  • Substation hardened -40° C to +85° C
  • Conformal coated
  • Includes 6 foot output cable and adapters for M-2001C and M-6200 controls

General

Application

LTC Transformer Controls

Catalog Number

M-2027

Dimensions

Dimensions

7.32 in x 4.10 in x 2.40 in

Height

2.4 in

Length

7.32 in

Weight

2 lb

Width

4.1 in