Image of M-2050 M-2050 Surface Mounting Kit

M-2050 Surface Mounting Kit

Brand: Beckwith Electric

Catalog ID: M-2050

Provides Surface Mounting of the M-2001 Series Digital Tapchanger Controls for applications which do not require features of adapter panels.

  • Connects easily to the M-2001 Series Digital Tapchanger Control using two right angle mounting brackets, four screws and a 24-pin connector with a six-foot pigtail on each pin
  • Provides mounting onto any flat surface at least 5.8″ wide and 10″ high

General

Application

LTC Transformer Controls

Catalog Number

M-2050

Dimensions

Depth

3 in

Height

10 in

Weight

1 lb

Width

5.8 in