Image of M-2054 M-2054 Surface Mount Kit

M-2054 Surface Mount Kit

Brand: Beckwith Electric

Catalog ID: M-2054

The M-2054 Surface Mount Kit, used in conjunction with the M-2001 Series Digital Tapchanger Control, uses modern electronic digital design and digital processing circuitry to achieve an overall stability and resolution unattainable with electromechanical and analog design tapchanger controls.

  • Voltage waveform sampling and digital processing circuitry ensure accurate rms voltage sensing in the presence of distortion on the input voltage and current.
  • Accuracy exceeds the ANSI/IEEE C57.15-1986 Class 1 specification over the temperature range of -40° C to +80° C.
  • Input and output circuits are protected against system transients. Units pass all requirements of ANSI/IEEE C37.90.1- 1989, which defines surge withstand capability.
  • All input and output terminals will withstand 1500 V ac rms to chassis or instrument ground for one minute with a leakage current not to exceed 25 mA, for all terminals to ground. Input and output circuits are electrically isolated from each other, from other circuits and from ground.
  • A voltage sensing fuse and a spare fuse are provided.

General

Application

LTC Transformer Controls

Catalog Number

M-2054

Dimensions

Weight

1 lb