Image of M-2067B M-2067B Adapter Panel

M-2067B Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2067B

The M-2067B is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement for Westinghouse SVC and SVR controls and Beckwith Electric M-0067 series controls. The M-2067B can also be used, with the M-2001 Series Tapchanger Control, as a general purpose LTC transformer control. The M-2067B permits changing of the M-2001 control without adapter panel removal or rewiring.

  • Connects easily to the M-2001 Series Digital Tapchanger Control using four mounting screws and 24-pin connector
  • Provides mounting adaptable to several different configurations
  • Provides built-in CT shorting protection when the M-2001 Series Tapchanger Control is removed

General

Application

LTC Transformer Controls

Catalog Number

M-2067B

UPC

096359759249

Dimensions

Depth

3.38 in

Height

16.5 in

Weight

2 lb

Width

6.38 in