Image of M-2069 M-2069 Adapter Panel
Image of M-2069 M-2069 Adapter Panel

M-2069 Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2069

The M‑2069 Adapter Panel, when combined with the M‑2001C or M-2001D Digital Tapchanger Control, offers convenient, direct replacement of Westinghouse SVC or SVR controls and Beckwith Electric M‑0067E controls or M-2067B adapter panels. The M‑2069-M-2001D combination can also be used as a general purpose LTC transformer control. The M‑2069 enables changing of the M‑2001 control without adapter panel removal or rewiring.

  • Connects easily to the M‑2001 Series Digital Tapchanger Control using four mounting screws and 24-pin connector
  • Provides mounting adaptable to several different configurations
  • Provides built-in CT shorting protection when the M‑2001 Series Tapchanger Control is removed
  • SCADA Cutout (Local/Remote) switch allows Local Blocking of SCADA commands (for use with SCADA enabled M-2001C and D controls)
  • Convenient Auto/Off/Manual and Raise/Lower Switches for toggling between Automatic mode and Manual (local) mode to adjust the tapchanger position from the front panel

General

Catalog Number

M-2069

UPC

096359873136

Dimensions

Depth

3.375 in

Length

16.5 in

Weight

2 lb

Width

6.375 in