Image of M-2174B M-2174B Adapter Panel
Image of M-2174B M-2174B Adapter Panel

M-2174B Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2174B

The M‑2174B is a replacement panel which, when combined with the M‑2001 Series Digital Tapchanger Control, provides convenient direct replacement for Tempo (Moloney) LTC Control Panels. The M‑2174B hardware consists of a front panel with a hinge on the right side, and mounts into the control cabinet using the same door mounting hardware which must be saved from the original panel. The door mounting hard‑ ware consists of either a locking handle, or two thumbscrews, depending on the original panel configuration. The M‑2174B features a voltmeter testing terminal, circuit breakers for the motor and for the voltage trans‑ former, a manual RAISE/OFF/AUTO/OFF/LOWER switch, and a fuse for control motor power. The M‑2174B also includes the M‑2067B Adapter Panel, which contains a voltage fuse and two terminal blocks on the rear for external connections,

  • Connects easily to the M‑2001 Series Digital Tapchanger Control using mounting screws and 24‑pin connector
  • Fits directly into existing LTC control cabinet using the same door mounting hardware from the original panel
  • Provides built‑in CT shorting protection when the M‑2001 Series Digital Tapchanger Control is remove

General

Application

LTC Transformer Controls

Catalog Number

M-2174B

UPC

096359767091

Dimensions

Height

18 in

Weight

15 lb

Width

15.25 in