Image of M-2264B M-2264B Adapter Panel
Image of M-2264B M-2264B Adapter Panel

M-2264B Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2264B

The M-2264B is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement of balance beam controls for General Electric ML-32 regulators. The M-2264B mounts into the control cabinet using the same two thumbscrews which must be saved from the original control.

  • Connects easily to the M-2001 Series Digital Tapchanger Control using mounting screws and 24-pin connector
  • Provides direct mechanical replacement of the existing regulator control using the same two thumbscrews
  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed

General

Application

LTC Transformer Controls

Catalog Number

M-2264B

UPC

096359765608

Dimensions

Depth

5.125 in

Height

15.38 in

Weight

3 lb

Width

10.45 in