Image of M-2278 M-2278 Adapter Panel

M-2278 Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2278

The M-2278 is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement for Allis-Chalmers surface-mount LTC transformer controls. The M-2278 is designed to mount against a flat surface using four screws and includes a front door hinge for easy replacement of the control panel.

  • Connects easily to the M-2001 Series Digital Tapchanger Control using mounting screws and 24-pin connector
  • Provides direct mechanical replacement of Allis-Chalmers surface-mount LTC transformer controls
  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed

General

Application

LTC Transformer Controls

Catalog Number

M-2278

UPC

096359835660

Dimensions

Depth

4.13 in

Height

13.88 in

Weight

6.19 lb

Width

12.88 in