Image of M-2280B M-2280B Adapter Panel

M-2280B Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2280B

The M-2280B is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement for General Electric static LTC transformer and regulator controls and some balance beam models.

  • Connects easily to the M-2001 Series Digital Tapchanger Control using mounting screws and 24-pin connector
  • Provides direct mechanical replacement of the existing control
  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed
  • Optional SCADA Cutout (Local/Remote) switch (for use with SCADA enabled M-2001C controls) allows Local Blocking of SCADA commands
  • Optional SCAMP™ (SCADA Controllable Auto/Manual Pushbutton) switch replaced AUTO/OFF/MANUAL toggle switch
  • Optional 2 Level Local Voltage Reduction Switch

General

Application

LTC Transformer Controls

Catalog Number

M-2280B

UPC

096359758228

Dimensions

Depth

5 in

Height

13.88 in

Weight

6.19 lb

Width

12.88 in