Image of M-2286 M-2286 Adapter Panel

M-2286 Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2286

The M-2286 is a replacement panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement for Westinghouse MS and TM Control Panels. The M-2286 mounts directly into the existing cutout in the control cabinet, and includes the M-2067B Adapter Panel with a voltage fuse and two terminal blocks on the rear for external connections. The M-2286 also includes an M-0169A Auxiliary Current Transformer that contains sockets for existing MS and TM connectors.

  • Connects easily to the M-2001 Series Digital Tapchanger Control using mounting screws and 24-pin connector
  • Replaces MS and TM panels, fits directly into existing control cabinet cutout and quickly plugs into existing connectors
  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed

General

Application

LTC Transformer Controls

Catalog Number

M-2286

UPC

096359805441

Dimensions

Depth

3 in or 3.38 in

Height

19.38 in

Weight

7 lb

Width

11.38 in