Image of M-2293B M-2293B Adapter Panel

M-2293B Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2293B

The M-2293B is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement of solid-state controls for General Electric ML-32 and VR-1 regulators, and SM-1, SM-2 and SM-2A regulator controls. The M-2293B consists of a front panel with hinge leaves, and mounts into the control cabinet using the same two hinge pins which must be saved from the original control.

  • Provides direct mechanical replacement of the old regulator control using the same two hinge pins
  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed
  • Optional SCADA Cutout (Local/ Remote) switch (for use with SCADA enabled M-2001C controls) allows Local Blocking of SCADA commands
  • Optional SCAMP™ (SCADA Controlable Auto/Maual Pushbutton) switch replaces AUTO/OFF/MANUAL toggle switch
  • Optional 2 Level Local Voltage Reduction switch
  • M-2293B-Mod305: Replacement for GE LRT-200 LTC Control.

General

Application

LTC Transformer Controls

Catalog Number

M-2293B

UPC

096359763185

Dimensions

Depth

4.185 in

Height

15 in

Weight

2.44 lb

Width

9.25 in