Image of M-2302 M-2302 Adapter Panel

M-2302 Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2302

The M-2302 is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement of Howard Industries SVR-1 solid-state controls. The M-2302 consists of a front panel with hinge leaves, and mounts into the control cabinet using the same two hinge pins which must be saved from the original control.

  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed
  • Optional SCADA Cutout (Local/Remote) switch (for use with SCADA enabled M-2001C controls) allows Local Blocking of SCADA commands
  • Optional SCAMP™ (SCADA Controllable Auto/Manual Pushbutton) switch replaces AUTO/OFF/MANUAL toggle switch
  • Optional 2 Level Local Voltage Reduction switch

General

Application

LTC Transformer Controls

Catalog Number

M-2302

Dimensions

Depth

4.185 in

Height

16 in

Weight

2.44 lb

Width

9.5 in