Image of M-2324C M-2324C Adapter Panel

M-2324C Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2324C

The M-2324C is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement for Pennsylvania Transformer (McGraw-Edison) Pole Star regulator controls hinged on the right side. The M-2324C consists of a front door panel with hinge leaves on the right side and mounts into the control cabinet using the existing two hinges, and knurled knob which must be saved from the original control.

  • Fits directly into existing regulator control cabinet using the existing two hinges and knurled knob
  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed
  • Optional SCADA Cutout (Local/ Remote) switch (for use with SCADA enabled M-2001C controls) allows Local Blocking of SCADA commands
  • Optional SCAMP™ (SCADA Controllable Auto/Manual Pushbutton) switch replaces AUTO/OFF/MANUAL toggle switch
  • Optional 2 Level Local Voltage Reduction switch

General

Application

LTC Transformer Controls

Catalog Number

M-2324C