Image of M-2339 M-2339 Adapter Panel

M-2339 Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2339

The M‑2339 is an adapter panel which, when combined with the M‑2001 Series Digital Tapchanger Control, provides convenient direct replacement for Siemens UJ‑3T, SJ‑4T, SJ‑5T, SJ‑6T, IJ‑2T, IJ‑2AT, MJ‑3T and MJ‑3AT LTC Transformer Control Panels.

  • Connects easily to the M‑2001 Series Digital Tapchanger Control using mounting screws and 24‑pin connector
  • Provides direct mechanical replacement of the original panel
  • Provides built-in CT shorting protection when the M‑2001 Series Digital Tapchanger Control is removed
  • Optional SCADA Cutout switch
  • Optional 2 Level Local Voltage Reduction switch

General

Application

LTC Transformer Controls

Catalog Number

M-2339

UPC

096359762386

Dimensions

Depth

5.5 in

Height

20.625 in

Weight

5 lb

Width

9.625 in