Image of M-2355Q M-2355Q Adapter Panel

M-2355Q Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2355Q

The M‑2355Q is an adapter panel which, when combined with the M‑2001D Digital Tapchanger Control, provides convenient direct replacement for Cooper (formerly McGraw‑Edison).

  • For use with single phase regulator controls installed on QD3, QD5 and QD8 Quick Drives only:
  • CL-1
  • CL-2
  • CL-2A
  • CL-4A
  • CL-4B
  • CL-4C
  • CL-5
  • CL-6
  • CL-7
  • The M‑2355Q consists of a front door panel with hinge leaves on the right side. It mounts into the control cabinet using the same two hinge pins, which must be saved from the original control.
  • Connects easily to the M‑2001D Digital Tapchanger Control using mounting screws and 24‑pin connector
  • Fits directly into existing regulator control cabinet using the same two hinge pins
  • Provides built‑in CT shorting protection when the M‑2001D Digital Tapchanger Control is removed
  • Optional SCADA Cutout (LOCAL/ REMOTE) switch (for use with SCADA enabled M‑2001D controls) allows Local Blocking of SCADA commands
  • Optional SCAMP™ (SCADA Controllable AUTO/MANUAL Pushbutton) switch replaces AUTO/ OFF/MANUAL toggle switch
  • Optional 2 level Local Voltage Reduction switch

General

Application

Distribution Protection

Catalog Number

M-2355Q

Dimensions

Depth

4.125 in

Height

17.875 in

Weight

4 lb

Width

10.125 in