Image of M-2379 M-2379 Adapter Panel

M-2379 Adapter Panel

Brand: Beckwith Electric

Catalog ID: M-2379

The M-2379 is an adapter panel which, when combined with the M-2001 Series Digital Tapchanger Control, provides convenient direct replacement for the following Pennsylvania Transformer and McGraw-Edison LTC transformer controls manufactured before 1963: 110, 220, 220A, 550 and 550B.

  • Connects easily to the M-2001 Series Digital Tapchanger Control using mounting screws and 24-pin connector
  • Provides direct mechanical replacement of the existing LTC transformer control using the same two knurled knobs from the existing control
  • Provides built-in CT shorting protection when the M-2001 Series Digital Tapchanger Control is removed

General

Application

Distribution Protection

Catalog Number

M-2379

UPC

096359762393

Dimensions

Depth

4.375 in

Height

22 in

Weight

6.5 lb

Width

17 in