Image of M-2406 M-2406 Recloser Control Adapter Chassis

M-2406 Recloser Control Adapter Chassis

Brand: Beckwith Electric

Catalog ID: M-2406

The M-2406 Adapter Chassis, combined with the M‑7679 R‑PAC, provides convenient direct replacement of the Eaton Cooper Form 6 Type F6-P2A and F6-P2B controls with serial numbers above 10,000 or beginning with CP57. The M-2406 is a direct retrofit chassis designed for a simple, quick exchange in the existing control cabinet. The M-2406 contains all necessary components to provide proper power and control for the Eaton Cooper Nova Recloser. Power and control functions utilize the existing wire harnesses. The M-2406 Adapter Chassis is mounted into the Eaton Cooper Form 6 control location using the existing hardware.

  • Provides easy direct mechanical replacement of the Eaton Cooper Form 6 recloser control in the existing cabinet
  • Eliminates the need of expensive rewiring of I/O signals by interfacing with the existing electronics
  • Accepts the existing communications connection plugs for Serial TIA-232, TIA-485 Ethernet and IRIG-B
  • Includes an on-board Module that interfaces the M‑7679 R‑PAC with the power supply and battery charger installed in the existing cabinet

General

Application

Distribution Protection

Catalog Number

M-2406

Dimensions

Depth

7.84 in

Height

8.5 in

Weight

1.63 lb

Width

10.75 in