Image of M-2901 M-2901 Surface Mounting Kit

M-2901 Surface Mounting Kit

Brand: Beckwith Electric

Catalog ID: M-2901

The M-2901 is an adapter panel which provides surface mounting of the M-2270 Adapter Panel Connects easily to the M-2270 Adapter Panel using a slide-on mounting bracket that has a 27-position terminal block, and includes four hex female stand-offs, four screws and appropriate wiring. Provides mounting onto any flat surface at least 11-1/2″ W and 8″ H.

  • The M-2901 is an adapter panel which provides surface mounting of the M-2270 Adapter Panel
  • Connects easily to the M-2270 Adapter Panel using a slide-on mounting bracket that has a 27-position terminal block, and includes four hex female stand-offs, four screws and appropriate wiring.
  • Provides mounting onto any flat surface at least 11-1/2″ W and 8″ H.

General

Application

LTC Transformer Controls

Catalog Number

M-2901

Dimensions

Depth

3.563 in

Height

13.75 in

Weight

1 lb

Width

5.813 in