Image of M-2979 M-2979 Control Cabinet

M-2979 Control Cabinet

Brand: Beckwith Electric

Catalog ID: M-2979

The M‑2979 cabinet houses the M‑7679 R-PAC and components, for complete recloser control replacement applications. The M-2979 includes the capability to change out the Recloser Control and Cabinet as one component. The M‑2979 Recloser Control Cabinet and M-7679 R-PAC combination includes all the required interface connections and external communications capabilities that are necessary to replace an existing recloser control. The M-2979 Recloser Control Cabinet meets or exceeds NEMA 250, IEC 60529 and IEEE C37.60. Each M-2979 Recloser Cabinet can be configured with the optional support equipment to match the existing recloser control application and environment or the cabinet can be supplied completely empty.

  • Provides easy direct replacement of recloser controls for Cooper, G&W, Elastimold, SEL, ABB, Whip & Bourne, Joslyn, and Tavrida reclosers
  • Eliminates the need for expensive rewiring of I/O signals accepting existing connector plugs for Power, Control, Voltages and Currents with the same pin sequence
  • Accepts the existing communications connections for Serial TIA-232, TIA-485, Fiber Optic and IRIG-B
  • Simplifies upgrading communications to optional true embedded Ethernet ports in the M-7679 R-PAC allowing for multi-user, multi-protocol access to the advanced metering, PQ and DFR information collected by the control
  • Includes an on board smart 24 V battery charger with 12 V and 24 V outputs
  • Can be manufactured to include a wide variety of radios, cell modems and other communication units or they can be user installed in the field

General

Application

Distribution Protection

Catalog Number

M-2979

Dimensions

Depth

14.11 in

Height

28.78 in

Weight

30.4 lb

Width

17.75 in