Image of M-3311A M-3311A Transformer Protection (2, 3, or 4-Winding) Relay
Image of M-3311A M-3311A Transformer Protection (2, 3, or 4-Winding) Relay

M-3311A Transformer Protection (2, 3, or 4-Winding) Relay

Brand: Beckwith Electric

Catalog ID: M-3311A

Use the M-3311A Transformer Protection Relay to protect transformers of all sizes and other important power system apparatus. It protects 2, 3, and 4 winding transformers for both transmission and distribution applications. It offers unit protection of other electrical apparatuses and certain bus arrangements (including those with a transformer in the zone). The M-3311A can be used for system backup protection, load shedding of voltage and frequency, bus protection, and individual breaker failure protection for each winding input. Available voltage configurations include zero, two, or four voltage inputs, and ground differential configurations include one, two, or three current inputs.Additional features of the M-3311A include:

  • Optional Ethernet connection and expanded I/O.
  • Optional voltage package includes:
  • 24 Volts/Hz overexcitation
  • 27 Phase undervoltage
  • 59G ground overvoltage
  • 81O/U over/under frequency

General

Application

Transformer Protection

Catalog Number

M-3311A

Dimensions

Depth

10.2 in

Height

5.21 in

Weight

16 lb

Width

19 in