Image of M-3410A M-3410A Intertie/Generator Protection Relay

M-3410A Intertie/Generator Protection Relay

Brand: Beckwith Electric

Catalog ID: M-3410A

Facilitates standardization for small/medium intertie and generator protection applications.

  • Available in four different Mounting configurations
  • Horizontal and Vertical panel mount versions available
  • Facilitates standardization for small/medium intertie and generator protection applications
  • Microprocessor-based relay provides 15 protective relay functions, including Sync-Check, 2 programmable outputs and 2 programmable inputs
  • Relay voltage inputs can be directly connected (no VT required) for voltages 480 V or less
  • Local and remote serial communications (MODBUS protocol) capability for monitoring and control functions

General

Application

DG/DER Interconnection Protection

Catalog Number

M-3410A

Dimensions

Depth

2.56 in

Height

12.2 in

Weight

9.81 lb

Width

12 in