Image of M-3520 M-3520 Integrated Protection System

M-3520 Integrated Protection System

Brand: Beckwith Electric

Catalog ID: M-3520

Integrated Protection System for Distributed Energy Resources/ Distributed Generation Intertie.

  • Integrated Protection System for Distributed Energy Resources/Distributed Generation (DER/DG) Intertie.
  • Loss of parallel utility operation protections
  • Abnormal power flow protections
  • Comprehensive suite of phase and ground fault backed protections
  • Abnormal operating protections
  • Reconnect and Sync Check functions
  • Microprocessor-based Intertie Protection Relay integrates protection, metering, monitoring and waveform capture
  • Provides 18 base protective relay functions and 3 optional protective functions
  • Local and remote serial communications capabilities, plus IRIG-B interface

General

Application

DG/DER Interconnection Protection

Catalog Number

M-3520

Dimensions

Depth

10.2 in

Height

5.21 in

Weight

17 lb

Width

19 in