Image of M-3919A M-3919A Graphic Display Unit/ Human Machine Interface

M-3919A Graphic Display Unit/ Human Machine Interface

Brand: Beckwith Electric

Catalog ID: M-3919A

Graphic Display Unit (GDU) and Touch Screen Human Machine Interface (HMI) for Communicating with One or Two M‑4272 Digital Motor Bus Transfer Systems.

  • Provides a MIMIC Single-Line Diagram of the Motor Bus Transfer System in Two-breaker or Three-breaker Bus Transfer Configuration
  • 16.2 Million Color 1024 x 768 Pixel TFT Display
  • 12.1 Inch Touch Screen Human Machine Interface (HMI)
  • Includes a separate power supply, nominal 120 Vac (50/60 Hz) or 125 Vdc (250 Vdc optional)
  • Remote Target Reset Capability
  • Remote Manual Transfer Capability

General

Application

Motor Bus Transfer

Catalog Number

M-3919A

Dimensions

Depth

1.82 in

Height

9.61 in

Weight

4.6 lb

Width

12.49 in