




Brand: Beckwith Electric
Catalog ID: M-6200A
Application
Regulator Controls
Catalog Number
M-6200A
Product Type
Control
Depth
3.25 in
Height
15 in
Weight
6.31 lb
Width
9.25 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)