Image of M-6280A M-6280A Digital Capacitor Bank Control
Image of M-6280A M-6280A Digital Capacitor Bank Control

M-6280A Digital Capacitor Bank Control

Brand: Beckwith Electric

Catalog ID: M-6280A

The Beckwith Electric M-6280A Digital Capacitor Bank Control is single sensing gang operated a complete solution designed for remote capacitor automation, monitoring, and protection for utility distribution systems. It is a universal control offering automatic Voltage, VAr, Current, Time (seasonality) or Temperature operation with programmable voltage override. The M-6280Aoffers multiple communication options – Fiber of RJ45 Ethernet, , Fiber optic, RS485, RS232, Bluetooth, and supports DNP3 and Modbus protocols. It has data logging capability with continuous recording. Logged data is stored in non-volatile memory, requiring no battery backup.

  • Autodaptive features – Designed to allow coordination with upstream and downstream distribution controller without communications.
  • Time synchronization via DNP3.
  • DNP mapping templates to support matching SCADA historical databases.
  • Programmable DNP SCADA heartbeat for integrity check.
  • Sequence of events (SOE) recording – up to 132 ms timestamped events.
  • Harmonics detection, recording, protection, and suppression with current and voltage tripping.
  • Oscillography capture –selectable 16, 32, or 64 samples per cycle capture of sags, swells, CBEMA events, and sub-synchronous transients.
  • Setpoint Profile switching (8 Profiles).
  • Cyber Security – comprehensive cyber security tools to implement NERC CIP requirements
  • includes IPsec and Radius server security.
  • Smart Flash SD Card Slot for quick uploading of configurations, settings, and firmware upgrades.
  • Supports control cloning.
  • Supports device discovery using CapTalk.

General

Application

Capacitor Bank Controls

Catalog Number

M-6280A

Dimensions

Depth

3.22 in

Height

15 in

Weight

6.31 lb

Width

9.18 in