BELL
Image of PSBD37550GY 1-Gang Deep Outlet Box, Three Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", Gray

1-Gang Deep Outlet Box, Three Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", Gray

Brand: Bell

Catalog ID: PSBD37550GY

1-Gang Deep Outlet Box, Three Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", Gray

  • 2-5/8" deep inside to provide extra room
  • Durable high impact PVC construction with integrated lugs
  • Threaded hubs for use with 3/4" or 1/2" conduit
  • Includes plugs and reducer bushings
  • Marine UL Listed
  • NEC and NEMA 3R Compliant

General

Catalog Number

PSBD37550GY

Color

Gray

Construction

Nonmetallic

Material

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Thread Size

1/2 or 3/4 in

Type

1-gang, deep

UPC

050169994061

Dimensions

Cubic Capacity

33.8744 cu.in

Depth

2.63 in

Height

4.6 in

Thread Size

1/2 or 3/4 in

Weight

0.5 lb

Width

2.8 in

Certifications And Compliance

Certified Listed

  • Marine UL Listed
  • NEC Compliant
  • NEMA 3R Compliant

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

1440

Standard Package

8