Featured Outdoor LED Flood Lights
Our LED Swivel Joint Floodlights and Spikelights not only meet but exceed industry standards, ensuring top performance and reliability. Designed for versatility and durability, these lighting solutions offer optimal illumination for any outdoor setting.
LED Swivel Joint Floodlights
Our LED Swivel Joint Floodlights provide exact illumination as our patented multi-directional swivel joint knuckle allows for quick and simple adjustment. This floodlight is made of die cast metal and tempered glass lens to withstand various weather conditions when used for security, architectural highlights, and other outdoor applications however it can also be utilized in a number of indoor applications such as spotlight illumination. We utilize LED technology to reduce energy costs while still providing a long life of up to 50,000 hours of even light distribution.
LED Swivel Joint Spikelight
Our LED Swivel Joint Spikelight provide exact illumination as our patented multi-directional swivel joint knuckle allows for quick and simple adjustment. This floodlight is made of die cast metal and tempered glass lens to withstand various weather conditions when used for security, architectural highlights, and other outdoor applications however it can also be utilized in a number of indoor applications such as spotlight illumination. We utilize LED technology to reduce energy costs while still providing a long life of up to 50,000 hours of even light distribution.
Outdoor Lighting Solutions
BELL is recognized by contractors for reliable weatherproof electrical solutions. Our product lineup includes a comprehensive selection of weatherproof boxes, covers, and outdoor lighting solutions.