Brand: Bell
Catalog ID: 5146-1
Application
Switch Cover
Catalog Number
5146-1
Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Material
Aluminum
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169514610
Weather Resistant
Yes
Actual Depth
0.797 in
Height
4.563 in
Weight
0.5 lb
Width
2.813 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
24
Packaging Type
Shrink
Pallet Quantity
2520
Standard Package
24