Brand: Bell
Catalog ID: 5415-0
Application
Accessory
Catalog Number
5415-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
6
Thread Size
3/4 in
Type
Extension/Adapter
UPC
050169541500
Actual Depth
1.5 in
Cubic Capacity
12.8 cu.in
Depth
1.5 in
Height
5.258 in
Thread Size
3/4 in
Weight
0.245 lb
Width
3.508 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
6
Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
1350
Standard Package
10