BELL
Image of 5126-0 3-Gang Weatherproof Cover, 3-Toggle Single Pole 125V, 10A, Gray

3-Gang Weatherproof Cover, 3-Toggle Single Pole 125V, 10A, Gray

OR

Brand: Bell

Catalog ID: 5126-0

3-Gang Weatherproof Cover, 3-Toggle Single Pole 125V, 10A, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied with three single pole 125V, 10A switches - no need to purchase separate components
  • Switches unassembled to the cover
  • Includes gasket, mounting hardware and multilingual instructions

General

Application

Switch Cover

Catalog Number

5126-0

Color

Gray

Construction

Metallic

Cover Type

Toggle

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

3-Gang

Type

Cover

UPC

050169512609

Dimensions

Actual Depth

0.859 in

Cubic Capacity

52.608874625 cu.in

Depth

1.8125 in

Height

4.531 in

Package Height

4.531 in

Package Length

0.859 in

Package Weight

1.2 lb

Package Width

6.406 in

Width

6.406 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

1

Packaging Type

Shrinkwrap

Pallet Quantity

294

Standard Package

1