
Brand: Bell
Catalog ID: 5361-1
Bell Weatherproof Round Splice boxes are designed for use as a weatherproof junction box. Bell boxes are for use in branch circuit wiring in wet, damp, or dry locations. Bell round boxes are compatible with Bell round cluster covers and round lampholder combinations.
Catalog Number
5361-1
Color
White
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number Of Outlets
5
Thread Size
1/2 in
Type
Round/Splice Box
UPC
050169536117
Actual Depth
1.625 in
Cubic Capacity
16 cu.in
Depth
1.625 in
Height
5.53 in
Package Height
5.25 in
Package Length
1.625 in
Package Weight
0.54 lb
Package Width
4.203 in
Thread Size
1/2 in
Width
4.16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number Of Outlets
5
Carton Quantity
16
Packaging Type
Shrinkwrap
Pallet Quantity
1440
Standard Package
16